Schneider-Electric Cebeo
 
ZB6Y7330 foto- cebeo
ZB6Y7330
etiket - Ø16 - Ø45 mm - EMERGENCY STOP
Schneider Electric
Documenten 1 tot 14 van 14
Catalogus
 
Discover catalog Harmony XB6 and XB6E plastic Control and signaling units Ø 16 English   2024-04-15  summary
Discover catalog Harmony XB6 and XB6E plastic Control and signaling units Ø 16

The Harmony XB6E monolithic and XB6 modular units are used for a wide range of control and signaling products. Their reduced diameter (Ø 16 mm/0.630 in.) makes them suitable for installation on small machines and control panels.
 
Découvrez le catalogue Harmony XB6E et XB6 Unités de contrôle et de signalisation Ø 16 French   2024-04-15       
 
Conformiteitsverklaring
 
XB6A/C/D, ZB6A/C/D control and signaling units English   2024-04-15       
XB6E, ZB6Y Control and signaling units English   2024-04-15       
XB6E, ZB6Y Control and signaling units English   2024-04-15       
 
Attest
 
CCC-Certificate-XB6 Control and signaling units English   2024-04-15       
XB4B XB5A Control and signaling units English   2024-04-15       
XB6 Control and signaling units English   2024-04-15  summary
XB6 Control and signaling units

UL Certificate
 
XB6 Control and signaling units English   2024-04-15  summary
XB6 Control and signaling units

CSA Certificate
 
 
Conformiteitsverklaring
 
ZB6Y7330 China RoHS-verklaring Dutch   2024-04-19  summary
ZB6Y7330 China RoHS-verklaring

etiket - Ø16 - Ø45 mm - EMERGENCY STOP
 
ZB6Y7330 EU RoHS-verklaring Dutch   2024-04-19  summary
ZB6Y7330 EU RoHS-verklaring

etiket - Ø16 - Ø45 mm - EMERGENCY STOP
 
 
Milieu-informatie
 
XB5... Complete Illuminated Plastic Button and Switch, Product Environmental Profile English   2024-04-15       
 
Instructieblad
 
XB6... Control and signalling units 16 diameter SILENT   2024-04-15       
 
CAD
 
3D and 2D Views Missing CAD projet 2023 SILENT   2024-04-15