Schneider-Electric Cebeo
 
ZCKE05 foto- cebeo
ZCKE05
kop voor afslagschakelaar - ZCK-E - zonder hefboom
Documenten 1 tot 10 van 10
REACh-verklaring
 
ZCKE05 : kop voor afslagschakelaar - ZCK-E - zonder hefboom Dutch   2022-08-05  summary
ZCKE05 : kop voor afslagschakelaar - ZCK-E - zonder hefboom

kop voor afslagschakelaar - ZCK-E - zonder hefboom
 
 
Catalogus
 
Catalogue Interrupteurs de position Gamme XC Standard Français 08/2021 French   2022-07-15       
Catalogue Limit switches XC Standard range English 08/2021 English   2022-07-15  summary
Catalogue Limit switches XC Standard range English 08/2021

Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
 
 
EU-verklaring RoHS
 
ZCKE05 : kop voor afslagschakelaar - ZCK-E - zonder hefboom Dutch   2022-08-05  summary
ZCKE05 : kop voor afslagschakelaar - ZCK-E - zonder hefboom

kop voor afslagschakelaar - ZCK-E - zonder hefboom
 
 
Milieuprofiel van het product
 
XCKJ10541 Metal Limit Switch, Product Environmental Profile English   2022-07-15       
 
Instructieblad
 
ZC Component Heads and Levers English   2022-07-15  summary
ZC Component Heads and Levers

This bulletin includes installation instructions and application data for ZC Component Heads and Levers for XCKP/D/T and XCMD Modular Limit Switches.
 
 
Certificaat
 
UL Listed RMPT RMT RMC English   2022-06-28  summary
UL Listed RMPT RMT RMC

NKCR_E164353_Analog Interface
 
 
CAD
 
limit switch head ZCKE - without lever left and right actuation - 3D CAD SILENT   2022-07-15       
rotary head spring return for actuation from left and right or left or right separate lever for limit switches Classic XCKJ SILENT   2022-06-15       
rotary head spring return for actuation from left and right or left or right, separate lever for limit switches Classic XCKJ SILENT   2022-05-11