Superior engineering, product design patents, ISO9001 certification, and Six Sigma lean manufacturing ensure our products conform to the highest standards of internationally recognized quality to deliver solid performance, unsurpassed value, and exceptional reliability.
Catalogue Vannes et actionneurs
French
2024-06-19
Catalogue Vannes et actionneurs
Schneider Electric est le spécialiste mondial de la gestion de l'énergie et des automatismes. Des interrupteurs les plus simples aux systèmes d'exploitation complexes, notre technologie, nos logiciels et nos services améliorent la façon dont nos clients gèrent et automatisent leurs activités. Nos technologies connectées contribuent à remodeler les industries, à transformer les villes et à enrichir les vies de leurs habitants.
VZ*19* Small Linear Zone Valves Specification Sheet
English
2024-06-15
VZ*19* Small Linear Zone Valves Specification Sheet
These VZ219E, VZ319E, VZ419E, VZ219C, VZ319C, VZ419C small linear zone valves are used for the fine control of hot or chilled water in terminal units such as fan coils, radiator heating; or for small re-heaters, re-coolers. The range consists of two-way, three-way and three-way with bypass.