Schneider-Electric
 
ATV21WD11N4 Bilde- efo
ATV21WD11N4
variable speed drive - ATV21 - 11kW 15HP - 480V - EMC filter class A - IP54
Telemecanique
Download & Dokumenter 1 til 10 av 10
Katalog
 
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters English   2022-11-15  summary
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
 
 
Sertifikat
 
ATV21-212 CSA CERTIFICATE English   2022-11-04       
ATV21-212 UL CERTIFICATE English   2022-11-04       
 
Instruksjonsark
 
Instruction Sheet ATV21 communication card : VW3A21312 to 315 SILENT   2022-10-15       
 
Bruker guide
 
ATV21W Simplified manual Chinese, German, English, Spanish, French, Italian   2022-11-15  summary
ATV21W Simplified manual

None
 
 
Miljøopplysning
 
Altivar 21 11 to 18,5 kW IP54 English   2022-10-12  summary
Altivar 21 11 to 18,5 kW IP54

None
 
Altivar 21 de 11 à 18,5 kW IP54, Product Environmental Profile French   2022-11-09       
 
CAD
 
Variable speed drive ATV21 IP54 size C SILENT   2022-09-23       
Variable speed drive ATV21 IP54 size C SILENT   2022-09-23       
Variable speed drive ATV21 IP54 size C SILENT   2022-09-23