Schneider-Electric
 
SR3B101FU Bilde- efo
SR3B101FU
Zelio 6/4 I/O relé m/ur 240VAC
El-nummer El-nummer: 
4502334
EAN EAN: 
3389110549911
Schneider Electric
Download & Dokumenter 1 til 17 av 17
Katalog
 
Catalog Zelio Logic Smart relays for simple automation systems from 10 to 40 IOs_English_January 2022 English   2022-11-15  summary
Catalog Zelio Logic Smart relays for simple automation systems from 10 to 40 IOs_English_January 2022

This catalog shows the whole range for Zelio Logic smart relays, and their dedicated software.
 
 
Samsvarserklæring
 
SR3B101FU : Zelio 6/4 I/O relé m/ur 240VAC Norwegian   2022-11-26  summary
SR3B101FU : Zelio 6/4 I/O relé m/ur 240VAC

Zelio 6/4 I/O relé m/ur 240VAC
 
SR3B101FU : Zelio 6/4 I/O relé m/ur 240VAC Norwegian   2022-11-26  summary
SR3B101FU : Zelio 6/4 I/O relé m/ur 240VAC

Zelio 6/4 I/O relé m/ur 240VAC
 
SR3B101FU : Zelio 6/4 I/O relé m/ur 240VAC Norwegian   2022-11-26  summary
SR3B101FU : Zelio 6/4 I/O relé m/ur 240VAC

Zelio 6/4 I/O relé m/ur 240VAC
 
 
Sertifikat
 
Zelio_AC_Input_EAC_Certificate English   2022-11-04       
 
Sirkulær profil
 
Zelio Logic SR2 - SR3 Smart Relays, Product End-of-Life Instructions English   2022-11-04       
 
Miljøopplysning
 
Zelio Logic SR2 - SR3 Smart Relays, Product Environmental Profile English   2022-11-04       
 
Samsvarserklæring
 
RCM_SR2_SR3_Zelio_Relay English   2022-11-04       
Zelio SR2 SR3 DoC English   2022-11-04       
 
Bruker guide
 
Zelio Logic - Smart Relay, User Manual English   2022-11-15  summary
Zelio Logic - Smart Relay, User Manual

This manual describes the use of functions accessible from the front panel of the smart relay.
 
Zelio Logic 2 Quick Start German, English, Spanish, French, Italian, Portuguese   2022-11-15  summary
Zelio Logic 2 Quick Start

Getting started with ZelioSoft for beginners. The goal of this document is to help a beginner in the automatism field, to get familiarized with ZelioSoft. Thus, the user will be guided all along the Quick Start in order to create a first program. The list of material to use is given below. Nevertheless, the simulation could be used in case of a lack of material.
 
Zelio Logic Programming Guide English   2022-11-15  summary
Zelio Logic Programming Guide

This manual describes how to use the programming software Zelio Soft 2.
 
 
Instruksjonsark
 
SR3B... Logic modular module Zelio with screen German, English, Spanish, French, Italian, Portuguese   2022-11-15       
 
CAD
 
Compact smart relay Zelio Logic - 10 /12 IO - 3D CAD SILENT   2022-11-04       
Modular smart relays with display 24 V DC or 24 V AC or 100 to 240 V AC SILENT   2022-11-04       
Modular smart relays with display 24 V DC or 24 V AC or 100 to 240 V AC SILENT   2022-11-04       
Modular smart relays with display 24 V DC or 24 V AC or 100 to 240 V AC SILENT   2022-11-04