Schneider-Electric
 
SR3XT61B Bilde- efo
SR3XT61B
Zelio utv. 4/2 I/O relé 24VAC
El-nummer El-nummer: 
4502339
EAN EAN: 
3389110550177
Schneider Electric
Download & Dokumenter 1 til 20 av 20
Katalog
 
Catalog Zelio Logic Smart relays for simple automation systems from 10 to 40 IOs_English_January 2022 English   2022-11-15  summary
Catalog Zelio Logic Smart relays for simple automation systems from 10 to 40 IOs_English_January 2022

This catalog shows the whole range for Zelio Logic smart relays, and their dedicated software.
 
 
Samsvarserklæring
 
SR3XT61B : Zelio utv. 4/2 I/O relé 24VAC Norwegian   2022-12-06  summary
SR3XT61B : Zelio utv. 4/2 I/O relé 24VAC

Zelio utv. 4/2 I/O relé 24VAC
 
SR3XT61B : Zelio utv. 4/2 I/O relé 24VAC Norwegian   2022-12-06  summary
SR3XT61B : Zelio utv. 4/2 I/O relé 24VAC

Zelio utv. 4/2 I/O relé 24VAC
 
SR3XT61B : Zelio utv. 4/2 I/O relé 24VAC Norwegian   2022-12-06  summary
SR3XT61B : Zelio utv. 4/2 I/O relé 24VAC

Zelio utv. 4/2 I/O relé 24VAC
 
 
Sirkulær profil
 
Compact Smart Relay Zelio Logic - no clock, Product End of Life Instructions English   2022-11-04       
SR3 NET01BD, SR3 XT..., SR3 MBU01BD Network communication and I/O extension modules, Product End-of-Life Instructions English   2022-11-04       
Zelio Logic SR2 - SR3 Smart Relays, Product End-of-Life Instructions English   2022-11-04       
 
Miljøopplysning
 
Compact Smart Relay Zelio Logic - no clock, Product Environmental Profile English   2022-11-04       
Zelio Logic SR2 - SR3 Smart Relays, Product Environmental Profile English   2022-11-04       
 
Sertifikat
 
Zelio_DC_Input_EAC_Certificate English   2022-11-04  summary
Zelio_DC_Input_EAC_Certificate

Zelio_Logic_DC_input_Product_EAC_Certificate
 
 
Samsvarserklæring
 
RCM_SR2_SR3_Zelio_Relay English   2022-11-04       
Zelio SR2 SR3 DoC English   2022-11-04       
 
Bruker guide
 
Zelio Logic - Smart Relay, User Manual English   2022-11-15  summary
Zelio Logic - Smart Relay, User Manual

This manual describes the use of functions accessible from the front panel of the smart relay.
 
Zelio Logic 2 Quick Start German, English, Spanish, French, Italian, Portuguese   2022-11-15  summary
Zelio Logic 2 Quick Start

Getting started with ZelioSoft for beginners. The goal of this document is to help a beginner in the automatism field, to get familiarized with ZelioSoft. Thus, the user will be guided all along the Quick Start in order to create a first program. The list of material to use is given below. Nevertheless, the simulation could be used in case of a lack of material.
 
Zelio Logic Programming Guide English   2022-11-15  summary
Zelio Logic Programming Guide

This manual describes how to use the programming software Zelio Soft 2.
 
 
Instruksjonsark
 
SR3XT... Zelio Logic 2 expansion modules German, English, Spanish, French, Italian, Portuguese   2022-11-15       
 
CAD
 
Analogue/Discrete I/O extension module - 4/6 I O - for Zelio Logic - 3D CAD SILENT   2022-11-04       
I/O extension modules 24 V DC or 24 V AC or 100 to 240 V AC SILENT   2022-11-04       
I/O extension modules 24 V DC or 24 V AC or 100 to 240 V AC SILENT   2022-11-04       
I/O extension modules 24 V DC or 24 V AC or 100 to 240 V AC SILENT   2022-11-04