Schneider-Electric
 
XCKD2110P16 Bilde- efo
XCKD2110P16
Enderyter metall stempel M16
El-nummer El-nummer: 
4350677
EAN EAN: 
3389110196863
Download & Dokumenter 1 til 2 av 2
Katalog
 
Catalogue Limit switches XC Standard range English 11/2022 English   2024-04-15  summary
Catalogue Limit switches XC Standard range English 11/2022

Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
 
 
Sertifikat
 
Cert выключатели концевые Russian   2024-04-15