Schneider-Electric
 
XCKP2118P16 Bilde- efo
XCKP2118P16
Endebryter kort arm m/rulle
El-nummer El-nummer: 
4350715
EAN EAN: 
3389110201888
Download & Dokumenter 1 til 9 av 9
Katalog
 
Catalogue Limit switches XC Standard range English 11/2022 English   2023-05-15  summary
Catalogue Limit switches XC Standard range English 11/2022

Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
 
 
Brosjyre
 
Sensor Solutions for Mobile Lift Applications English   2023-05-25       
 
Samsvarserklæring
 
XCKP2118P16 EU RoHS-erklæring Norwegian   2023-05-05  summary
XCKP2118P16 EU RoHS-erklæring

Endebryter kort arm m/rulle
 
XCKP2118P16 REACh-erklæring Norwegian   2023-05-05  summary
XCKP2118P16 REACh-erklæring

Endebryter kort arm m/rulle
 
 
Sirkulær profil
 
XCKP2.... Plastic Limit Switch, Product End-of-Life Instructions English   2023-05-15       
 
Miljøopplysning
 
XCKP2.... Plastic Limit Switch, Product Environmental Profile English   2023-05-15       
 
CAD
 
Limit switches OsiSense XC, compact 31*65*30 1 cable entry type XCK, modular type XCKP or XCKD, thermoplastic roller lever - 3D CAD SILENT   2023-05-15       
Plastic or metal XCK P or XCK D, cable entry ISO 16/PG 11, thermoplastic roller lever plunger SILENT   2023-05-05       
Plastic or metal XCK P or XCK D, cable entry ISO 16/PG 11, thermoplastic roller lever plunger SILENT   2023-05-05