XS618B1PAL2TF
Induktiv giver sylindriske M18 12 48V
Viktig melding
Viktig melding:
We have updated the process to order Telemecanique Sensors products.For more information, please contact your Telemecanique Sensors representative at NO.salesorders@tesensors.comYou can find all product information on the Telemecanique Sensors website: www.tesensors.com
Advarsel: denne referansen vil ikke bli erstattet.
Download & Dokumenter 1 til 13 av 13
Katalog
Catalogue Inductive proximity sensors XS range English 10/2020
English
2023-09-15
Catalogue Inductive proximity sensors XS range English 10/2020
The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
Samsvarserklæring
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity
English,French
2023-09-15
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity