Schneider-Electric
 
XS7G12PA140 Bilde- efo
XS7G12PA140
10-30DC PNP NO Sn=2mm 2m kabel
El-nummer El-nummer: 
4306908
EAN EAN: 
3389110776577
Download & Dokumenter 1 til 11 av 11
Samsvarserklæring
 
XS7G12PA140 : 10-30DC PNP NO Sn=2mm 2m kabel Norwegian   2022-11-26  summary
XS7G12PA140 : 10-30DC PNP NO Sn=2mm 2m kabel

10-30DC PNP NO Sn=2mm 2m kabel
 
XS7G12PA140 : 10-30DC PNP NO Sn=2mm 2m kabel Norwegian   2022-11-26  summary
XS7G12PA140 : 10-30DC PNP NO Sn=2mm 2m kabel

10-30DC PNP NO Sn=2mm 2m kabel
 
 
Katalog
 
Catalogue Inductive proximity sensors XS range English 10/2020 English   2022-11-15  summary
Catalogue Inductive proximity sensors XS range English 10/2020

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
 
 
Målskisse
 
XS7G12PA140_2D_Drwng_PDF English   2022-11-04       
 
Samsvarserklæring
 
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity English, French   2022-11-15  summary
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity

EU declaration of conformity
 
 
Miljøopplysning
 
XS8... Inductive proximity sensor form C, Product Environmental profile English   2022-11-04       
 
Sirkulær profil
 
XS...Iinductive proximity switches, Product End-of-Life Instructions English   2022-11-15       
 
Sertifikat
 
XS... inductive proximity switches - UL certification record English   2022-11-04  summary
XS... inductive proximity switches - UL certification record

UL certification record (listed products)
 
XS7C40/G12/H10... and XS8C40/G12/H10... inductive proximity switches - CSA certificate of compliance English   2022-11-04  summary
XS7C40/G12/H10... and XS8C40/G12/H10... inductive proximity switches - CSA certificate of compliance

CSA certificate of compliance
 
 
Instruksjonsark
 
XS7G12.... / XS8G12... Inductive proximity sensors for assembly, packaging and light handling English, French   2022-11-04  summary
XS7G12.... / XS8G12... Inductive proximity sensors for assembly, packaging and light handling

Electrical characteristics. Installation precautions
 
 
CAD
 
XS7G12PA140_CAD English   2022-11-04