Schneider-Electric
 
XSZBJ00 Bilde- efo
XSZBJ00
Brakett rett.form J
El-nummer El-nummer: 
4354261
EAN EAN: 
3389110094404
Telemecanique
Download & Dokumenter 1 til 5 av 5
Samsvarserklæring
 
XSZBJ00 : Brakett rett.form J Norwegian   2022-11-29  summary
XSZBJ00 : Brakett rett.form J

Brakett rett.form J
 
XSZBJ00 : Brakett rett.form J Norwegian   2022-11-29  summary
XSZBJ00 : Brakett rett.form J

Brakett rett.form J
 
 
Katalog
 
Catalogue Inductive proximity sensors XS range English 10/2020 English   2022-11-15  summary
Catalogue Inductive proximity sensors XS range English 10/2020

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
 
 
Miljøopplysning
 
XS612B1PAL2 Inductive proximity switch, Product Environmental Profile English   2022-11-15       
 
Sirkulær profil
 
XS...Iinductive proximity switches, Product End-of-Life Instructions English   2022-11-15