Schneider-Electric
 
XX930A1A2M12 Bilde- efo
XX930A1A2M12
Ultralyd Ø30 Sn=1m 4-20mA
El-nummer El-nummer: 
4347058
EAN EAN: 
3389110704112
Telemecanique
Download & Dokumenter 1 til 11 av 11
Katalog
 
Catalogue Ultrasonic sensors XX range English 07/2022 English   2022-11-15  summary
Catalogue Ultrasonic sensors XX range English 07/2022

Detect objects in challenging applications with our XX ultrasonic sensors range. These ultrasonic sensors offer an efficient solution for reliable and high performance detection at distances of up to 8 metres.
 
 
Samsvarserklæring
 
XX930A1A2M12 : Ultralyd Ø30 Sn=1m 4-20mA Norwegian   2022-11-25  summary
XX930A1A2M12 : Ultralyd Ø30 Sn=1m 4-20mA

Ultralyd Ø30 Sn=1m 4-20mA
 
XX930A1A2M12 : Ultralyd Ø30 Sn=1m 4-20mA Norwegian   2022-11-25  summary
XX930A1A2M12 : Ultralyd Ø30 Sn=1m 4-20mA

Ultralyd Ø30 Sn=1m 4-20mA
 
 
Målskisse
 
XX930A1A2M12_2D_Drwng_PDF English   2022-11-04       
 
Samsvarserklæring
 
XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity English, French   2022-11-04  summary
XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity

EU declaration of conformity
 
 
Miljøopplysning
 
XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile English   2022-11-04       
 
Instruksjonsark
 
XX930A.A....M12 - XX930S1A.M12 Ultrasonic sensor for analog measurement, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2022-11-04       
 
Sirkulær profil
 
XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions English   2022-11-04       
 
CAD
 
Ultrasonic sensors M30 sensing distance 1m SILENT   2022-11-04       
Ultrasonic sensors M30 sensing distance 1m SILENT   2022-11-04       
XX930A1A2M12_CAD English   2022-11-04