Schneider-Electric Electramania
 
LC2D12BD picture- electramania
LC2D12BD
REVERSING CONTACTOR 575VAC 12A IEC
Schneider Electric
Download & Documents 1 to 10 of 10
Declaration of conformity
 
EU Declaration SC16040407E TeSys D_LC1D/LC2D_LC1DT/LC2DT English, French   2019-10-24       
 
Catalogue
 
Control Panel Technical Guide - How to quickly design optimized contactor assemblies English   2020-02-04  summary
Control Panel Technical Guide - How to quickly design optimized contactor assemblies

Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
 
TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF English   2019-11-29  summary
TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF

Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
 
Tesys catalogue 2019 - 2020 Motor control and protection components English   2019-12-19  summary
Tesys catalogue 2019 - 2020 Motor control and protection components

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
 
 
Certificate
 
CB Certificate TeSys D - S1-3P Indonesia English   2017-11-10       
CCC Cert TeSys D - LC.D09-18, France SILENT   2018-07-23       
 
Instruction sheet
 
LC2 D.. 9 to 38 A reversing contactors with screw clamp terminals - Instruction sheet SILENT, Chinese, English   2019-12-05  summary
LC2 D.. 9 to 38 A reversing contactors with screw clamp terminals - Instruction sheet

Ref on IS: W9 0381941 or W90381941
 
 
End of Life Information
 
TeSys D Contactors AC 09 to 18A English   2016-05-06  summary
TeSys D Contactors AC 09 to 18A

TeSys D Contactors AC 09 to 18A
 
 
Product Environmental Profile
 
3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL English   2019-11-18  summary
3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL

3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
 
 
CAD
 
REVERSING CONTACTOR SILENT   2019-03-01