Schneider-Electric Elzap
 
XCMD2110C12 zdjęcie - elzap
XCMD2110C12
OsiSense XC Łącznik krańcowy metalowy 1NC+1NO konektor M12
Dokumenty & Pliki do pobrania 1 do 2 z 2
Katalog
 
Catalogue Limit switches XC Standard range English 11/2022 English   2024-04-15  summary
Catalogue Limit switches XC Standard range English 11/2022

Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
 
 
Certyfikat
 
Cert выключатели концевые Russian   2024-04-15