Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
English
2024-06-15
Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
ComPacT NSX & NSXm Circuit Breakers and Switch Disconnectors from 16 to 630A up to 690V - May 2024
English
2024-06-18
ComPacT NSX & NSXm Circuit Breakers and Switch Disconnectors from 16 to 630A up to 690V - May 2024
Catalog for ComPacT NSX & NSXm Circuit Breakers and Switch Disconnectors from 16 to 630A up to 690V - May 2024
EasyPact EZC Catalog
English
2024-06-15
EasyPact EZC Catalog
EasyPact EZC Catalog EN
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
English
2024-06-15
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
The aim of this guide is to provide users, installers and maintenance personnel with the technical information needed to operate ComPact NSX circuit breakers and switch-disconnectors in compliance with the IEC/EN standards.
TeSys Power - Giga Motor Circuit Breakers and Manual Motor Protectors Frame 5/6 - User Guide
This guide provides users, installers, and maintenance personnel with technical information needed to operate TeSys™ Power - Giga Motor Protection Frame 5 and Frame 6 devices in compliance with the IEC/EN and UL/CSA standards:
• In IEC/EN standards, TeSys Power - Giga Frame 5 and Frame 6 devices are motor circuit breakers.
• In UL/CSA standards, TeSys Power - Giga Frame 5 and Frame 6 devices are manual motor protectors.
Deklaracija usaglašenosti
LV432578 EU RoHS deklaracija
Serbian
2024-06-22
LV432578 EU RoHS deklaracija
2 izolacione podloške - 3P - za NSX400..630 - rastojanje 70 mm
LV432578 REACh deklaracija
Serbian
2024-06-22
LV432578 REACh deklaracija
2 izolacione podloške - 3P - za NSX400..630 - rastojanje 70 mm
LV432578 RoHS deklaracija za Kinu
Serbian
2024-06-22
LV432578 RoHS deklaracija za Kinu
2 izolacione podloške - 3P - za NSX400..630 - rastojanje 70 mm