Requires additional device DTM libraries download from our website
证书
ATV31 312 UL CERTIFICATE
English
2024-06-15
ATV312 C-TICK CERTIFICATE
English
2024-05-29
Cert altivar 1
Russian
2024-06-15
合规声明
ATV312HU40M3 中国RoHS声明
Chinese
2024-06-17
ATV312HU40M3 中国RoHS声明
variable speed drive ATV312 - 4kW - 8.4kVA - 180 W - 200..240 V - 3-phase supply
ATV312HU40M3 欧盟RoHS声明
Chinese
2024-06-17
ATV312HU40M3 欧盟RoHS声明
variable speed drive ATV312 - 4kW - 8.4kVA - 180 W - 200..240 V - 3-phase supply
說明書
Altivar 31, 312, and 32 Motor Cable Installation Guidelines for Baggage Conveyance Applications
English
2024-06-19
Instruction Sheet substitution ATV31-ATV312
SILENT
2024-06-15
Instruction Sheet: China RoHS - Hazardous Substances Table
Chinese,English
2024-06-19
Instruction Sheet: China RoHS - Hazardous Substances Table
This table is made according to SJ/T 11364. O: indicates that the concentration of a hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that the concentration of a hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
Remote Keypad for Altivar 312 and 320 Drives Installation Instructions
English
2024-06-15
Remote Keypad for Altivar 312 and 320 Drives Installation Instructions
This bulletin contains instructions for using a remote keypad and cable to program Altivar™ 312 and 320 Drives installed in Model 6 Motor Control Centers manufactured by Schneider Electric. This version replaces 80438-070-01, dated 08/2012.
用戶指南
1) ATV312 快速入门指南
Chinese
2024-06-15
1) ATV312 getting Started
English
2024-06-15
1) ATV312 Getting Stated Annex : SCCR
English
2024-06-15
1) ATV312 Getting Stated Annex : SCCR
Short-Circuit Current Ratings (SCCR) and branch circuit protection
The table shows recommended fuse ratings for UL and CSA requirements.
The components are for use together in accordance with standard UL508