Schneider-Electric Hagemeyer
 
XS512B1PAL10 Bild- hagemeyer-germany
XS512B1PAL10
XS5-Indu. Näher.sch. M12, L35mm, Messing, Sn 2mm, 12-24 V DC, 10m Kabel
EAN Code EAN Code: 
3389110128222
Download & Dokumente 1 bis 11 von 11
REACH-Bescheinigung
 
XS512B1PAL10 : XS5-Indu. Näher.sch. M12, L35mm, Messing, Sn 2mm, 12-24 V DC, 10m Kabel German   2022-06-20  summary
XS512B1PAL10 : XS5-Indu. Näher.sch. M12, L35mm, Messing, Sn 2mm, 12-24 V DC, 10m Kabel

XS5-Indu. Näher.sch. M12, L35mm, Messing, Sn 2mm, 12-24 V DC, 10m Kabel
 
 
Katalog
 
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 French   2022-06-15       
Catalogue Inductive proximity sensors XS range English 10/2020 English   2022-06-15  summary
Catalogue Inductive proximity sensors XS range English 10/2020

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
 
 
Zertifikat
 
XS... inductive proximity switches - UL certification record English   2022-06-27  summary
XS... inductive proximity switches - UL certification record

UL certification record (listed products)
 
XS1••B1/B2/B3/B4..., XS2••AA/SA..., XS5... and XS6... inductive proximity switches - CSA certificate of compliance English   2022-06-27  summary
XS1••B1/B2/B3/B4..., XS2••AA/SA..., XS5... and XS6... inductive proximity switches - CSA certificate of compliance

CSA certificate of compliance
 
XS5••B1/BL... and XS6••B1/B4/B5... inductive proximity switches (made in France) - Certificate for China compulsory product certification Chinese, English   2022-06-27  summary
XS5••B1/BL... and XS6••B1/B4/B5... inductive proximity switches (made in France) - Certificate for China compulsory product certification

Certificate for China compulsory product certification
 
 
RoHS-Bescheinigung
 
XS512B1PAL10 : XS5-Indu. Näher.sch. M12, L35mm, Messing, Sn 2mm, 12-24 V DC, 10m Kabel German   2022-06-20  summary
XS512B1PAL10 : XS5-Indu. Näher.sch. M12, L35mm, Messing, Sn 2mm, 12-24 V DC, 10m Kabel

XS5-Indu. Näher.sch. M12, L35mm, Messing, Sn 2mm, 12-24 V DC, 10m Kabel
 
 
Konformitätserklärung
 
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity English, French   2022-06-27  summary
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity

EU declaration of conformity
 
 
Umweltverträglichkeit
 
XS612B1PAL2 Inductive proximity switch, Product Environmental Profile English   2022-06-15       
 
Entsorgungsanleitung
 
XS...Iinductive proximity switches, Product End-of-Life Instructions English   2022-06-15       
 
CAD
 
CAD file (on TraceParts) for XS512B1PAL10: inductive sensor XS5 M12 - L35mm - brass - Sn2mm - 12..24VDC - cable 10m SILENT   2022-05-11