Schneider-Electric LightCom RO
 
CA2KN22F7
CA2KN22F7
Contactor Tesys Ca2-K - 2 No + 2 Nc - Instantaneu - 10 A - 110 V C.A.
Schneider Electric
Descarcare & Documente de la 1 la 15 din 15
Catalog
 
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters English   2024-04-15  summary
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
 
 
Fişa de instrucţiuni
 
LC1-K contactor - Instruction Sheet Chinese, English   2024-04-15       
 
Certificat
 
CB Certificate TeSys K_CA2KN,CA3KN,CA4KN English   2024-04-15       
CQC Certificate_TeSys K_CA.KN_Batam Chinese   2024-04-15       
CQC Certificate_TeSys K_CA.KN_Le Vaudreuil Chinese   2024-04-15       
CSA Certificate_ TeSys K_LC.K_LP.K_CA.KN_CAK_LA1KN_LA4K SILENT   2024-04-24       
UL_Certificate_TeSys K_CA2KN_LA4K English   2024-04-15       
 
Declaratie de conformitate
 
CCC Self-Declaration_TeSys K_CA.KN_Batam Chinese   2024-04-15       
CCC Self-Declaration_TeSys K_CA.KN_Le Vaudreuil Chinese   2024-04-15       
EU_Declaration_TeSys K_CA2-KN, CA3-KN, CA4-KN English   2024-04-15       
UKCA Declaration TeSys K_CA.KN English   2024-04-15       
 
Videoclip promotional
 
TeSys K promotional video English   2024-04-15       
 
Declaratie de mediu
 
PEP_TeSys LC1K09-K16 English   2024-04-15       
 
Profil circularitate
 
Eoli_Contactors, TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 220...230 V AC coil English   2024-04-15       
 
CAD
 
3 or 4 pole contactor TeSys LP1K, 6A to 20A, with screw clamp terminals - 3D CAD SILENT   2024-04-15