Schneider-Electric LightCom RO
 
CA2KN40L7
CA2KN40L7
Tesys K Releu Comanda - 4 No - = 690 V - 200 V C.A Bobina
Schneider Electric
Descarcare & Documente de la 1 la 9 din 9
Certificat
 
CB Certificate TeSys K_CA2KN,CA3KN,CA4KN English   2022-06-27       
CSA Certificate_ TeSys K_LC.K_LP.K_CA.KN_CAK_LA1KN_LA4K English   2022-06-27       
UL_Certificate_TeSys K_CA2KN_LA4K English   2022-06-27       
 
Declaraţie de conformitate
 
EU_Declaration_TeSys K_CA2-KN, CA3-KN, CA4-KN English, French   2022-06-27       
UKCA Declaration TeSys K_CA.KN English   2022-06-27       
 
Fişa de instrucţiuni
 
LC1-K contactor Chinese, English   2022-06-15       
 
Profilul ambiental al produsului
 
PEP_TeSys LC1K09-K16 English   2022-06-15  summary
PEP_TeSys LC1K09-K16

PEP_TeSys LC1K09-K16
 
 
Informatii privind sfarsitul duratei de viata
 
Eoli_Contactors, TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 220...230 V AC coil English   2022-06-15  summary
Eoli_Contactors, TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 220...230 V AC coil

Eoli_Contactors, TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 220...230 V AC coil
 
 
CAD
 
3 or 4 pole contactor TeSys LP1K, 6A to 20A, with screw clamp terminals - 3D CAD SILENT   2022-05-11