Schneider-Electric LightCom RO
 
CAD323Q7
CAD323Q7
Contactor Tesys Cad-323 - 3 No + 2 Nc - Instantaneu - 10 A - 380 V C.A.
Schneider Electric
Descarcare & Documente de la 1 la 10 din 10
Declaraţie de conformitate
 
EU Declaration TeSys D -CAD32,CAD50 English   2022-05-15       
UKCA Declaration TeSysD_CAD32&CAD50 English   2022-05-11       
 
Certificat
 
CB Certificate TeSys D - CAD32,CAD50 English   2022-05-15       
CSA Certificate_ TeSys D_CAD32_CAD50 English   2022-05-26       
 
Fişa de instrucţiuni
 
LAD-341 Power connection module - TeSys Quickfit Power English   2022-05-15       
LC1D 9 to 32 A AC/DC contactors with spring terminals - Instruction Sheet Chinese, English   2022-05-15       
 
CAD
 
CAD Relay & TeSysLC1D09 to LC1D18 - 3P contactors- spring connectors - AC coil - 3D CAD SILENT   2022-05-15       
 
Profilul ambiental al produsului
 
PEP_Contactors, TeSys D, 25 to 38 A AC English   2022-05-15  summary
PEP_Contactors, TeSys D, 25 to 38 A AC

PEP_Contactors, TeSys D, 25 to 38 A AC
 
 
Informatii privind sfarsitul duratei de viata
 
Eoli_Contactors, TeSys D, AC 25 to 38A English   2022-05-15  summary
Eoli_Contactors, TeSys D, AC 25 to 38A

Eoli_Contactors, TeSys D, AC 25 to 38A
 
 
Catalog
 
TeSys - Catalogue 2021 - Innovative and connected solutions for motor starters English   2022-05-15  summary
TeSys - Catalogue 2021 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.