Schneider-Electric LightCom RO
 
CAD32CD
CAD32CD
Contactor Tesys Cad-32 - 3 No + 2 Nc - Instantaneu - 10 A - 36 V C.C.
Schneider Electric
Descarcare & Documente de la 1 la 16 din 16
Catalog
 
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters English   2024-09-15  summary
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
 
 
Profil circularitate
 
TeSys Deca 3-pole contactor 09A DC English   2024-09-15       
 
Declaratie de mediu
 
TeSys Deca 3-pole contactor 09A DC English   2024-09-15       
 
Declaratie de conformitate
 
CCC Self-Declaration_TeSys D_CAD32&CAD50 Chinese   2024-08-15       
CCC Self-declaration_TeSys D_CAD32&CAD50_Hyderabad SILENT   2024-09-15       
CCC Self-declaration_TeSys D_CAD32&CAD50_Le Vaudreuil SILENT   2024-09-15       
EU Declaration TeSys D -CAD32,CAD50 SILENT   2024-09-15       
UKCA Declaration TeSysD_CAD32&CAD50 SILENT   2024-09-15       
 
Certificat
 
CB Certificate TeSys D - CAD32,CAD50_Le Vaudreuil_Batam_Hyderabad SILENT   2024-09-15       
CSA Certificate_ TeSys D_CAD32_CAD50 SILENT   2024-09-15       
DNV Type Approval Certificate_TeSys D_LC1D09-38&LC2D09-38&LC1D098-128&LC1DT20-25&LC2DT20-25&LC1D188-258&LC1DT32-DT40&LC2DT32-DT40&CAD&LAD SILENT   2024-09-15       
EU RO MR Type Approval Certificate_TeSys D_LC1D09-38&LC2D09-38&LC1D098-128&LC1DT20-25&LC2DT20-25&LC1D188-258&LC1DT32-DT40&LC2DT32-DT40&CAD&LAD SILENT   2024-09-15       
UL_Certificate_TeSys D_CAD32&CAD50 DC coils SILENT   2024-09-15       
 
Videoclip promotional
 
TeSys Deca-eCommerce Video English   2024-09-15       
 
Fişa de instrucţiuni
 
LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet Chinese, English   2024-09-15       
 
CAD
 
TeSys_3P CONT 9A AC3 4KW 1NO 1NC 24VDC COIL - 3D CAD SILENT   2024-09-15