Schneider-Electric LightCom RO
 
CAD32DD
CAD32DD
Tesys D Releu Comanda - 3 No + 2 Nc - = 690 V - 96 V C.C Bobina Standard
Schneider Electric
Descarcare & Documente de la 1 la 7 din 7
Certificat
 
CB Certificate TeSys D - CAD32-50 SILENT   2020-06-30       
 
Declaraţie de conformitate
 
EU Declaration TeSys D - CAD32-50 English, French   2020-07-03       
 
Catalog
 
Tesys catalogue 2019 - 2020 Motor control and protection components English   2020-07-07       
 
Fişa de instrucţiuni
 
LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet SILENT, Chinese, English   2020-06-30       
 
Informatii privind sfarsitul duratei de viata
 
TeSys D Contactors AC 09 to 18A English   2020-06-30       
 
Profilul ambiental al produsului
 
3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL English   2020-06-30       
 
CAD
 
CAD relays & Contactor LC1D09 to LC1D18 3P screw clamp or screw type connector- DC coil SILENT   2020-06-30