Schneider-Electric LightCom RO
 
CAD32MD
CAD32MD
Contactor Tesys Cad-32 - 3 No + 2 Nc - Instantaneu - 10 A - 220 V C.C.
Schneider Electric
Descarcare & Documente de la 1 la 7 din 7
Certificat
 
CB Certificate TeSys D - CAD32-50 SILENT   2020-06-30       
 
Declaraţie de conformitate
 
EU Declaration TeSys D - CAD32-50 English, French   2020-07-03       
 
Catalog
 
Tesys catalogue 2019 - 2020 Motor control and protection components English   2020-07-07       
 
Fişa de instrucţiuni
 
LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet SILENT, Chinese, English   2020-06-30       
 
Informatii privind sfarsitul duratei de viata
 
TeSys D Contactors DC 9 to 18A - EoLi English   2020-06-30       
 
Profilul ambiental al produsului
 
ENVPEP110230EN English   2020-06-30       
 
CAD
 
CAD relays & Contactor LC1D09 to LC1D18 3P screw clamp or screw type connector- DC coil SILENT   2020-06-30