Schneider-Electric LightCom RO
 
CAD50MD
CAD50MD
Contactor - Tesys K, D, S - Cad-50 - 5 No - Instantaneu - 10 A - 220 V C.C.
Schneider Electric
Descarcare & Documente de la 1 la 9 din 9
Certificat
 
CB Certificate TeSys D - CAD32-50 SILENT   2017-11-10       
CCC Certificate TeSys D CAD32-50 France SILENT   2017-11-10       
 
Declaraţie de conformitate
 
EU Declaration TeSys D - CAD32-50 English, French   2019-10-24       
 
Catalog
 
TeSys catalogue - 2019 - 2020 - chapter B7 Control relays- TeSys SK, K, D English   2019-12-13  summary
TeSys catalogue - 2019 - 2020 - chapter B7 Control relays- TeSys SK, K, D

Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
 
Tesys catalogue 2019 - 2020 Motor control and protection components English   2019-12-19  summary
Tesys catalogue 2019 - 2020 Motor control and protection components

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
 
 
Fişa de instrucţiuni
 
LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet SILENT, Chinese, English   2019-12-05  summary
LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet

w9137830401a55 w91378304 w9137830401 w9137830401a55 w9137830401a55-10 W913783040211A09 W913783040211 W9137830402
 
 
Informatii privind sfarsitul duratei de viata
 
TeSys D Contactors DC 9 to 18A - EoLi English   2017-09-21       
 
Profilul ambiental al produsului
 
ENVPEP110230EN English   2017-11-08       
 
CAD
 
CAD relays & Contactor LC1D09 to LC1D18 3P screw clamp or screw type connector- DC coil SILENT   2019-11-18