Schneider-Electric LightCom RO
 
CAD50P7
CAD50P7
Contactor - Tesys K, D, S - Cad-50 - 5 No - Instantaneu - 10 A - 230 V C.A.
Schneider Electric
Descarcare & Documente de la 1 la 11 din 11
Catalog
 
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters English   2022-06-24  summary
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
 
 
Fişa de instrucţiuni
 
LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet Chinese, English   2022-06-15       
LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet Chinese, English   2022-06-15       
 
Certificat
 
CB Certificate TeSys D - CAD32,CAD50 English   2022-06-27       
CSA Certificate_ TeSys D_CAD32_CAD50 English   2022-06-27       
UL_Certificate_TeSys D_CAD32&CAD50 AC coils English   2022-06-27       
 
Declaraţie de conformitate
 
EU Declaration TeSys D -CAD32,CAD50 English   2022-06-27       
UKCA Declaration TeSysD_CAD32&CAD50 English   2022-06-27       
 
Informatii privind sfarsitul duratei de viata
 
Eoli_Contactors, TeSys D, AC 25 to 38A English   2022-06-15  summary
Eoli_Contactors, TeSys D, AC 25 to 38A

Eoli_Contactors, TeSys D, AC 25 to 38A
 
 
Profilul ambiental al produsului
 
PEP_Contactors, TeSys D, 25 to 38 A AC English   2022-06-15  summary
PEP_Contactors, TeSys D, 25 to 38 A AC

PEP_Contactors, TeSys D, 25 to 38 A AC
 
 
CAD
 
TeSys Control Relay AC - 3D CAD SILENT   2022-06-22