TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
English
2024-04-15
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
TeSys catalogue - 2020 - chapter B10 Bar mounted contactors TeSys B
English
2024-04-15
TeSys catalogue - 2020 - chapter B10 Bar mounted contactors TeSys B
Contactors with pre-defined composition : TeSys B
Contactors with variable composition : TeSys CV1B, CV3B, order form Contactors for heating applications 3000 V : TeSys B
TeSys catalogue - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F
English
2024-04-15
TeSys catalogue - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F
Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys F
Vacuum contactors : TeSys V
Shockproof contactors : TeSys FG
Magnetic latching contactors : TeSys CR1F
Coils, accessories
Declaratie de conformitate
LA9B103 Declaratie RoHS China
Romanian
2024-03-20
LA9B103 Declaratie RoHS China
Bratara De Montaj Pentru Bara La9B - Pentru Contactor Tesys B
LA9B103 Declaratie RoHS UE
Romanian
2024-03-20
LA9B103 Declaratie RoHS UE
Bratara De Montaj Pentru Bara La9B - Pentru Contactor Tesys B