Schneider-Electric LightCom RO
 
LA9D80978
LA9D80978
Mechanical interlock, TeSys D contactors LC1D80-D95 DC coil
Schneider Electric
Descarcare & Documente de la 1 la 5 din 5
Declaratia REACh
 
LA9D80978 : Mechanical interlock, TeSys D contactors LC1D80-D95 DC coil Romanian   2021-10-13  summary
LA9D80978 : Mechanical interlock, TeSys D contactors LC1D80-D95 DC coil

Mechanical interlock, TeSys D contactors LC1D80-D95 DC coil
 
 
Fişa de instrucţiuni
 
LA9 D50978, LA9 D80978 Mechanical interlock for 80 to 95 A reversing contactors German, English, Spanish, French, Italian, Portuguese   2021-10-15       
 
Declaratia RoHS UE
 
LA9D80978 : Mechanical interlock, TeSys D contactors LC1D80-D95 DC coil Romanian   2021-10-13  summary
LA9D80978 : Mechanical interlock, TeSys D contactors LC1D80-D95 DC coil

Mechanical interlock, TeSys D contactors LC1D80-D95 DC coil
 
 
Declaratia RoHS China
 
LA9D80978 : Mechanical interlock, TeSys D contactors LC1D80-D95 DC coil Romanian   2021-10-13  summary
LA9D80978 : Mechanical interlock, TeSys D contactors LC1D80-D95 DC coil

Mechanical interlock, TeSys D contactors LC1D80-D95 DC coil
 
 
Catalog
 
TeSys - Catalogue 2021 - Innovative and connected solutions for motor starters English   2021-10-15  summary
TeSys - Catalogue 2021 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.