Schneider-Electric LightCom RO
 
LC1BM33P22
LC1BM33P22
Contactor Pe Bara - Tesys Lc1-Bm - 3 Poli - Ac-3 440 V 1.000 A - Bob. 230 V C.A.
Schneider Electric
Descarcare & Documente de la 1 la 9 din 9
Catalog
 
TeSys B - Bar-mounted variable composition contactors - Catalog 2020 English   2021-07-15  summary
TeSys B - Bar-mounted variable composition contactors - Catalog 2020

Very high power contactors for railways, mining, industry, power generation... up to 2750 Amp, 1000 V AC, 850V DC
 
TeSys catalogue - 2020 - chapter B10 Bar mounted contactors TeSys B English   2021-07-15  summary
TeSys catalogue - 2020 - chapter B10 Bar mounted contactors TeSys B

Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order form Contactors for heating applications 3000 V : TeSys B
 
 
CAD
 
CAD file (on TraceParts) for LC1BM33P22: bar-mounted contactor - TeSys LC1-BM - 3 poles - AC-3 440V 1000 A - coil 230V AC SILENT   2020-11-12       
TeSys B contactor 3P 1250A 240V AC SILENT   2018-11-29       
 
Declaratia REACh
 
LC1BM33P22 : Contactor Pe Bara - Tesys Lc1-Bm - 3 Poli - Ac-3 440 V 1.000 A - Bob. 230 V C.A. Romanian   2021-07-31  summary
LC1BM33P22 : Contactor Pe Bara - Tesys Lc1-Bm - 3 Poli - Ac-3 440 V 1.000 A - Bob. 230 V C.A.

Contactor Pe Bara - Tesys Lc1-Bm - 3 Poli - Ac-3 440 V 1.000 A - Bob. 230 V C.A.
 
 
Profilul ambiental al produsului
 
PEP - TeSys D LC1D115 to D150 contactors English   2021-07-15  summary
PEP - TeSys D LC1D115 to D150 contactors

PEP - TeSys D LC1D115 to D150 contactors
 
 
Fişa de instrucţiuni
 
TeSys LC1 B & CV3, Variable composition contactors English, French   2021-07-15       
 
Declaratia RoHS UE
 
LC1BM33P22 : Contactor Pe Bara - Tesys Lc1-Bm - 3 Poli - Ac-3 440 V 1.000 A - Bob. 230 V C.A. Romanian   2021-07-31  summary
LC1BM33P22 : Contactor Pe Bara - Tesys Lc1-Bm - 3 Poli - Ac-3 440 V 1.000 A - Bob. 230 V C.A.

Contactor Pe Bara - Tesys Lc1-Bm - 3 Poli - Ac-3 440 V 1.000 A - Bob. 230 V C.A.
 
 
Declaratia RoHS China
 
LC1BM33P22 : Contactor Pe Bara - Tesys Lc1-Bm - 3 Poli - Ac-3 440 V 1.000 A - Bob. 230 V C.A. Romanian   2021-07-31  summary
LC1BM33P22 : Contactor Pe Bara - Tesys Lc1-Bm - 3 Poli - Ac-3 440 V 1.000 A - Bob. 230 V C.A.

Contactor Pe Bara - Tesys Lc1-Bm - 3 Poli - Ac-3 440 V 1.000 A - Bob. 230 V C.A.