TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
English
2024-04-15
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
TeSys B - Bar-mounted variable composition contactors - Catalog 2020
English
2024-04-16
TeSys B - Bar-mounted variable composition contactors - Catalog 2020
Very high power contactors for railways, mining, industry, power generation... up to 2750 Amp, 1000 V AC, 850V DC
TeSys catalogue - 2020 - chapter B10 Bar mounted contactors TeSys B
English
2024-04-15
TeSys catalogue - 2020 - chapter B10 Bar mounted contactors TeSys B
Contactors with pre-defined composition : TeSys B
Contactors with variable composition : TeSys CV1B, CV3B, order form Contactors for heating applications 3000 V : TeSys B
Declaratie de conformitate
LC1BP33M22 Declaratie REACh
Romanian
2024-04-16
LC1BP33M22 Declaratie REACh
Contactor Pe Bara - Tesys Lc1-Bp - 3 Poli - Ac-3 440 V 1500 A - Bob. 220 V C.A.
LC1BP33M22 Declaratie RoHS China
Romanian
2024-04-16
LC1BP33M22 Declaratie RoHS China
Contactor Pe Bara - Tesys Lc1-Bp - 3 Poli - Ac-3 440 V 1500 A - Bob. 220 V C.A.
LC1BP33M22 Declaratie RoHS UE
Romanian
2024-04-16
LC1BP33M22 Declaratie RoHS UE
Contactor Pe Bara - Tesys Lc1-Bp - 3 Poli - Ac-3 440 V 1500 A - Bob. 220 V C.A.
Fişa de instrucţiuni
TeSys LC1 B & CV3, Variable composition contactors