Schneider-Electric LightCom RO
 
LC1D40A5E7TQ
LC1D40A5E7TQ
contactor TeSys Deca - 3P - AC-3 - 440 V 40 A - coil 48 V AC 50/60 Hz
Schneider Electric
Descarcare & Documente de la 1 la 2 din 2
Fişa de instrucţiuni
 
LC1D.., LC2D.. and T02DN.. 3-pole contactors and reversing contactors 40 to 80 A AC-3 - Instruction Sheet Chinese, German, English, Spanish, French, Italian, Portuguese, Russian   2024-04-15  summary
LC1D.., LC2D.. and T02DN.. 3-pole contactors and reversing contactors 40 to 80 A AC-3 - Instruction Sheet

LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 T02DN13, T02DN23 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 for US market LC1D..A6 3-pole contactor with ring-type connection 40 to 80 A AC-3 - Instruction Sheet
 
 
CAD
 
TeSys D - 3P CONTACTOR WITH EVERLINK AC3 440V 40A - 3D CAD SILENT   2024-04-15