Schneider-Electric LightCom RO
 
LC1D40A5M7TQ
LC1D40A5M7TQ
contactor TeSys LC1-D - 3P - AC-3 - 440 V 40 A - coil 220 V AC 50/60 Hz
Descarcare & Documente de la 1 la 4 din 4
Profilul ambiental al produsului
 
PEP_Contactors, TeSys D, 3P(3 NO) - AC-3 - <= 440 V 50 A - 230 V AC 50/60 Hz coil English   2021-04-15  summary
PEP_Contactors, TeSys D, 3P(3 NO) - AC-3 - <= 440 V 50 A - 230 V AC 50/60 Hz coil

PEP_Contactors, TeSys D, 3P(3 NO) - AC-3 - <= 440 V 50 A - 230 V AC 50/60 Hz coil
 
 
Informatii privind sfarsitul duratei de viata
 
Eoli_Contactors, TeSys D, 40, 50, 65A English   2021-04-15  summary
Eoli_Contactors, TeSys D, 40, 50, 65A

Eoli_Contactors, TeSys D, 40, 50, 65A
 
 
CAD
 
3P CONTACTOR WITH EVERLINK AC3 440V 40A SILENT   2013-09-06       
 
Fişa de instrucţiuni
 
LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 Chinese, German, English, Spanish, French, Italian, Portuguese, Russian   2021-04-15  summary
LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3

LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 - Instruction Sheet