Schneider-Electric LightCom RO
 
LC2D32ED
LC2D32ED
TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 48 V DC coil
Schneider Electric
Descarcare & Documente de la 1 la 13 din 13
Certificat
 
CB Certificate TeSys D - S2-3P Indonesia English   2017-11-10       
CCC TeSys D - LC.D25-38, Indonesia Chinese, English   2019-05-16       
 
Catalog
 
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters English   2021-01-07  summary
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
 
TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF English   2021-01-07  summary
TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF

Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
 
 
CAD
 
REVERSING CONTACTOR SILENT   2019-03-01       
TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V- 25-38 A - DC coil SILENT   2018-03-05       
 
Declaratia REACh
 
LC2D32ED : TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 48 V DC coil Romanian   2021-01-03  summary
LC2D32ED : TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 48 V DC coil

TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 48 V DC coil
 
 
Declaraţie de conformitate
 
EU_Declaration_SC16040408F_LC.D25-38 English, French   2021-01-14       
 
Profilul ambiental al produsului
 
TeSys D Contactors AC 25 to 38A English   2020-10-24  summary
TeSys D Contactors AC 25 to 38A

TeSys D Contactors AC 25 to 38A
 
 
Informatii privind sfarsitul duratei de viata
 
TeSys D Contactors AC 25 to 38A English   2020-10-24  summary
TeSys D Contactors AC 25 to 38A

TeSys D Contactors AC 25 to 38A
 
 
Declaratia RoHS UE
 
LC2D32ED : LC2D32ED_ROHS_DECLARATION Romanian   2021-01-03  summary
LC2D32ED : LC2D32ED_ROHS_DECLARATION

LC2D32ED_ROHS_DECLARATION
 
 
Fişa de instrucţiuni
 
LC2 D.. 9 to 38 A reversing contactors with screw clamp terminals - Instruction sheet Chinese, English   2020-11-14       
 
Declaratia RoHS China
 
LC2D32ED : LC2D32ED_ROHS_CHINA_DECLARATION Romanian   2021-01-03  summary
LC2D32ED : LC2D32ED_ROHS_CHINA_DECLARATION

LC2D32ED_ROHS_CHINA_DECLARATION