Schneider-Electric LightCom RO
 
LC2D80E5
LC2D80E5
TeSys D contactor invers, 3P(3 NO), AC-3, <= 440 V 80 A, 48 V AC bobina
Schneider Electric
Descarcare & Documente de la 1 la 9 din 9
Catalog
 
Catalog contactoare Tesys 2020 Romanian   2022-06-15       
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters English   2022-06-24  summary
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
 
 
Fişa de instrucţiuni
 
LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors - Instruction Sheet Chinese, German, English, Spanish, French, Italian, Portuguese, Russian   2022-06-20       
 
Certificat
 
CB Certificate TeSys D - LC1D80-95&LC2D80-95_Pisek English   2022-06-27       
 
Declaraţie de conformitate
 
EU Declaration TeSys D -LC1D80-LC1D95-LC2D80-LC2D95 English   2022-06-27       
UKCA Declaration TeSysD_LC1D80-95&LC2D80-95 English   2022-06-27       
 
Profilul ambiental al produsului
 
TeSys D contactors 80 to 95A - PEP English   2022-06-15  summary
TeSys D contactors 80 to 95A - PEP

TeSys D contactors 80 to 95A - PEP
 
 
Declaratia RoHS China
 
LC2D80E5 : TeSys D contactor invers, 3P(3 NO), AC-3, <= 440 V 80 A, 48 V AC bobina Romanian   2022-06-28  summary
LC2D80E5 : TeSys D contactor invers, 3P(3 NO), AC-3, <= 440 V 80 A, 48 V AC bobina

TeSys D contactor invers, 3P(3 NO), AC-3, <= 440 V 80 A, 48 V AC bobina
 
 
Declaratia RoHS UE
 
LC2D80E5 : TeSys D contactor invers, 3P(3 NO), AC-3, <= 440 V 80 A, 48 V AC bobina Romanian   2022-06-28  summary
LC2D80E5 : TeSys D contactor invers, 3P(3 NO), AC-3, <= 440 V 80 A, 48 V AC bobina

TeSys D contactor invers, 3P(3 NO), AC-3, <= 440 V 80 A, 48 V AC bobina