Schneider-Electric LightCom RO
 
LC2D80N7
LC2D80N7
TeSys D Contactor invers - 3P(3 NO) - AC-3 - <= 440 V 80 A - 415 V c.a. bobina
Telemecanique
Descarcare & Documente de la 1 la 5 din 5
Catalog
 
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters English   2022-06-24  summary
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
 
 
Fişa de instrucţiuni
 
LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors - Instruction Sheet Chinese, German, English, Spanish, French, Italian, Portuguese, Russian   2022-06-20       
 
Declaratia RoHS China
 
LC2D80N7 : TeSys D Contactor invers - 3P(3 NO) - AC-3 - <= 440 V 80 A - 415 V c.a. bobina Romanian   2022-06-28  summary
LC2D80N7 : TeSys D Contactor invers - 3P(3 NO) - AC-3 - <= 440 V 80 A - 415 V c.a. bobina

TeSys D Contactor invers - 3P(3 NO) - AC-3 - <= 440 V 80 A - 415 V c.a. bobina
 
 
Declaratia RoHS UE
 
LC2D80N7 : TeSys D Contactor invers - 3P(3 NO) - AC-3 - <= 440 V 80 A - 415 V c.a. bobina Romanian   2022-06-28  summary
LC2D80N7 : TeSys D Contactor invers - 3P(3 NO) - AC-3 - <= 440 V 80 A - 415 V c.a. bobina

TeSys D Contactor invers - 3P(3 NO) - AC-3 - <= 440 V 80 A - 415 V c.a. bobina
 
 
Technical Drawing
 
Technical drawing for IEC Reversing Contactor, 80A, 3 Pole, D-Line (TESYS) English   2022-05-11