Schneider-Electric LightCom RO
 
LU6MB0FU
LU6MB0FU
Bloc Inversor Lu6 - 32 A - 110 - 240 V C.C./C.A. 50 - 60 Hz - Montare Separata
Schneider Electric
Descarcare & Documente de la 1 la 10 din 10
Catalog
 
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters English   2024-04-15  summary
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
 
 
Fişa de instrucţiuni
 
TeSys U - LU2B./LU2M./LU6M. - TeSys U reversing power bases - Instruction sheet Chinese, German, English, Spanish, French, Italian, Russian   2024-04-15       
 
Declaratie de conformitate
 
LU6MB0FU Declaratie REACh Romanian   2024-04-22  summary
LU6MB0FU Declaratie REACh

Bloc Inversor Lu6 - 32 A - 110 - 240 V C.C./C.A. 50 - 60 Hz - Montare Separata
 
LU6MB0FU Declaratie RoHS China Romanian   2024-04-22  summary
LU6MB0FU Declaratie RoHS China

Bloc Inversor Lu6 - 32 A - 110 - 240 V C.C./C.A. 50 - 60 Hz - Montare Separata
 
LU6MB0FU Declaratie RoHS UE Romanian   2024-04-22  summary
LU6MB0FU Declaratie RoHS UE

Bloc Inversor Lu6 - 32 A - 110 - 240 V C.C./C.A. 50 - 60 Hz - Montare Separata
 
 
Technical Drawing
 
Starter-controlers\power bases for reversing starting\reverser block for mounting separately from the base SILENT   2024-04-15       
Starter-controlers\power bases for reversing starting\reverser block for mounting separately from the base SILENT   2024-04-15       
Starter-controlers\power bases for reversing starting\reverser block for mounting separately from the base SILENT   2024-04-15       
 
CAD
 
REVERSER BLOCK 32A 24V AC - 3D-CAD SILENT   2024-04-15       
TeSys U - LU6 Reverser block - 3D CAD SILENT   2024-03-15