This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Declaratie de mediu
UE_Spacial SF, Steel floor-standing enclosure
English
2024-04-15
Declaratie de conformitate
NSYBHS500 Declaratie REACh
Romanian
2024-04-03
NSYBHS500 Declaratie REACh
Suport Bare Orizontal De Pana La 3200 A 500 Mm
NSYBHS500 Declaratie RoHS China
Romanian
2024-04-03
NSYBHS500 Declaratie RoHS China
Suport Bare Orizontal De Pana La 3200 A 500 Mm
NSYBHS500 Declaratie RoHS UE
Romanian
2024-04-03
NSYBHS500 Declaratie RoHS UE
Suport Bare Orizontal De Pana La 3200 A 500 Mm
Fişa de instrucţiuni
Spacial SF - Horizontal bar support up to 3200A - Instruction Sheet
SILENT
2024-04-15
CAD
Spacial SF - Horizontal busbar supp 3200A 500 - 3D CAD