This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
"This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU, with a change in range name going from Spacial SF to PanelSeT SFN. This version as well, provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view on the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased references"
Certificat
BVM_Certificate_Spacial-NSYSF-NSYSM ranges
English
2024-04-15
DoC
Russian
2024-04-15
TC_DEKRA_SPACIAL_SM
English
2024-04-15
TC_DEKRA_SPACIAL_SM
TC_DEKRA_SPACIAL_SM_ According to IEC62208
ЕАЭС_N_RU_Д-FR.PA01.B.80899_20
Russian
2024-04-15
Declaratie de conformitate
Declaration of EU conformity for Spacial SM and Declaration of EU conformity for Spacial SM HF
English
2024-04-15
Declaratie de mediu
UE_Spacial SF, Steel floor-standing enclosure
English
2024-04-15
Declaratie de conformitate
NSYSM20860T Declaratie REACh
Romanian
2024-04-17
NSYSM20860T Declaratie REACh
Spacial Sm Carcasa Compacta Cu Usa Cu Geam - 2000X800X600 Mm
NSYSM20860T Declaratie RoHS China
Romanian
2024-04-17
NSYSM20860T Declaratie RoHS China
Spacial Sm Carcasa Compacta Cu Usa Cu Geam - 2000X800X600 Mm
NSYSM20860T Declaratie RoHS UE
Romanian
2024-04-17
NSYSM20860T Declaratie RoHS UE
Spacial Sm Carcasa Compacta Cu Usa Cu Geam - 2000X800X600 Mm
Fişa de instrucţiuni
Spacial SM and main accessories
English
2024-04-15
Caiet de sarcini pentru ofertare
Enclosure Specification - Spacial SM
English
2024-04-15
CAD
DXF Drawings for Enclosure SM 2000x800x600
SILENT
2024-02-19
Spacial SM - 1 tspt door without mount. plate H2000xW800xD600 - 3D CAD