This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Declaratie de mediu
Borne à vis - passant - 2 points - 2,5mm² - gris - Profil Environnemental Produit
French
2024-04-15
Declaratie de conformitate
DoC
Russian
2024-04-15
Certificat
C-FR.AJ40.B.01205_20
Russian
2024-04-15
CSA Certificate of Compliance for Linergy TR
English
2024-04-15
Declaratie de conformitate
NSYTRV1502BB Declaratie RoHS China
Romanian
2024-04-15
NSYTRV1502BB Declaratie RoHS China
Bloc Terminal De Trecere Linergy - 150Mm² 309A Cu Un Singur Nivel 1X1 Lug To Lug
NSYTRV1502BB Declaratie RoHS UE
Romanian
2024-03-25
NSYTRV1502BB Declaratie RoHS UE
Bloc Terminal De Trecere Linergy - 150Mm² 309A Cu Un Singur Nivel 1X1 Lug To Lug