Schneider-Electric LightCom RO
 
PA1LB76
PA1LB76
Set De Contacte Principale La5-D - Tesys B - 1 Pol - Pentru Lc1-B, Cr1 -
Schneider Electric
Descarcare & Documente de la 1 la 2 din 2
Catalog
 
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters English   2022-06-24  summary
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
 
TeSys catalogue - 2020 - chapter B10 Bar mounted contactors TeSys B English   2022-06-15  summary
TeSys catalogue - 2020 - chapter B10 Bar mounted contactors TeSys B

Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order form Contactors for heating applications 3000 V : TeSys B