Schneider-Electric Materiel Electrique (Magelec)
 
CCTFR6907 picture- materielelectrique
CCTFR6907
Thermostat kit, Wiser, with 1 Hub, 1 room thermostat and 1 underfloor heating connection strip
Schneider Electric
Characteristics
Main
Range Wiser
Product or component type Thermostat kit
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser Home
Colour tint White
Complementary
Technology type Electronic
Device application Room
Product specific application Heating
Kit composition 1 x hub
1 x room thermostat
1 x connection strip support
Battery size AA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 12.5 cm
Package 1 Length 37.5 cm
Package 1 Weight 1.276 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.107 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins