Design and quotation software for Canalis busbar trunking system. It is a design and costing tool to proposes three types of quotations: On linear metre way, By reference and Graphical mode
CanCAD
SILENT
2024-07-06
Certificato
Canalis KBC Certificate LCIE according to IEC 61439-6
English,French
2024-07-15
Catalogo
Canalis 25-1000 A
Italian
2024-06-15
Canalis 25-1000 A
Catalogo dei condotti sbarre prefabbricati Schneider Electric da 25 a 1000 A. Contiene le gamme: Canalis KB, Canalis KN, Canalis KS.
Catalogo Canalis da 25 a 1000 A
Italian
2024-07-15
Catalogo Canalis da 25 a 1000 A
Condotti sbarre prefabbricati Canalis da 25 a 1000 A
Dichiarazione di conformità
KBC16DCS101T Dichiarazione REACh
Italian
2024-07-04
KBC16DCS101T Dichiarazione REACh
Connector, Canalis KB, 16A, L1+N+PE, direct connection, pre wired 1m length, compatible DALI/KNX protocol
KBC16DCS101T Dichiarazione RoHS Cina
Italian
2024-07-04
KBC16DCS101T Dichiarazione RoHS Cina
Connector, Canalis KB, 16A, L1+N+PE, direct connection, pre wired 1m length, compatible DALI/KNX protocol
KBC16DCS101T Dichiarazione RoHS UE
Italian
2024-07-04
KBC16DCS101T Dichiarazione RoHS UE
Connector, Canalis KB, 16A, L1+N+PE, direct connection, pre wired 1m length, compatible DALI/KNX protocol