This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Disclosure ambientale
UE_Spacial SF, Steel floor-standing enclosure
English
2024-06-15
Certificato
Certificato di Conformità IEC 61439 Spacial SFM
Italian
2023-03-17
Test Certificato IEC 61439 Spacial SF, Spacial SFHD models 800 A, 1 250 A, I 600 A, 2500 A, 4000 A
Italian
2024-05-30
Dichiarazione di conformità
NSYBP208 Dichiarazione REACh
Italian
2024-06-21
NSYBP208 Dichiarazione REACh
Pannello posteriore per Spacial SF 2000x800 mm
NSYBP208 Dichiarazione RoHS Cina
Italian
2024-06-21
NSYBP208 Dichiarazione RoHS Cina
Pannello posteriore per Spacial SF 2000x800 mm
NSYBP208 Dichiarazione RoHS UE
Italian
2024-06-21
NSYBP208 Dichiarazione RoHS UE
Pannello posteriore per Spacial SF 2000x800 mm
Istruzioni
Spacial SF (kit supply) and main accessories - Instruction sheet