Schneider-Electric
 
NSYBR9F42 immagine - metel
NSYBR9F42
2 montanti 19" 42U 9,5 mm
Schneider Electric
Download & documenti da 1 a 7 di 7
Catalogo
 
The Actassi system English   2024-07-15  summary
The Actassi system

All the components for an network connectivity system
 
Universal Enclosures - 2023 Catalog (English) English   2024-07-15  summary
Universal Enclosures - 2023 Catalog (English)

This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
 
Universal Enclosures - Quick Selection Guide (2024 EN) English   2024-07-15  summary
Universal Enclosures - Quick Selection Guide (2024 EN)

This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
 
 
Dichiarazione di conformità
 
NSYBR9F42 Dichiarazione REACh Italian   2024-07-08  summary
NSYBR9F42 Dichiarazione REACh

2 montanti 19" 42U 9,5 mm
 
NSYBR9F42 Dichiarazione RoHS Cina Italian   2024-07-15  summary
NSYBR9F42 Dichiarazione RoHS Cina

2 montanti 19" 42U 9,5 mm
 
NSYBR9F42 Dichiarazione RoHS UE Italian   2024-07-15  summary
NSYBR9F42 Dichiarazione RoHS UE

2 montanti 19" 42U 9,5 mm
 
 
CAD
 
SET 2 19" UPRIGHT 42U SILENT   2024-05-30