This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
CAE
PanelSeT SFN & PrismaSeT HD complete range CAE package for EPLAN
SILENT
2024-07-15
PanelSeT SFN_NSYEC351_CAE package for EPLAN
English
2024-07-15
Disclosure ambientale
UE_Spacial SF, Steel floor-standing enclosure
English
2024-07-15
Certificato
Certificato di conformità IEC 61439 Spacial SFP
Italian
2024-07-15
Test Certificato IEC 61439 Spacial SF, Spacial SFHD models 800 A, 1 250 A, I 600 A, 2500 A, 4000 A
Italian
2024-07-10
Dichiarazione di conformità
NSYEC351 Dichiarazione REACh
Italian
2024-07-10
NSYEC351 Dichiarazione REACh
Piastra passacavi 2 parti 300x500 mm
NSYEC351 Dichiarazione RoHS Cina
Italian
2024-07-10
NSYEC351 Dichiarazione RoHS Cina
Piastra passacavi 2 parti 300x500 mm
NSYEC351 Dichiarazione RoHS UE
Italian
2024-07-10
NSYEC351 Dichiarazione RoHS UE
Piastra passacavi 2 parti 300x500 mm
CAD
Spacial SF - Gland plate 2 cell parts sf 300x500 mm - 3D CAD