Catalogo
Cellules Spacial SFM compartimentées pour le contrôle-commande des moteurs
French
2024-07-15
(Scegli il file)
UE15MK01FR_(web).pdf (12546 KB)
Cellules Spacial SFM compartimentées pour le contrôle-commande des moteurs : .PDF
Guida alla scelta rapida PanelSeT, Spacial, Thalassa, ClimaSys
Italian
2024-07-15
Guida alla scelta rapida PanelSeT, Spacial, Thalassa, ClimaSys Guida alla scelta rapida Contenitori Universali PanelSeT, Spacial, Thalassa, ClimaSys
(Scegli il file)
LEESGTB633EI_WEB.pdf (8922 KB)
Guida alla scelta rapida PanelSeT, Spacial, Thalassa, ClimaSys : .pdf
Spacial SFM compartmentalized - Fixed MCC switchboards
English
2024-07-15
(Scegli il file)
UE15MK01EN_(web).pdf (12584 KB)
Spacial SFM compartmentalized - Fixed MCC switchboards : .PDF
Universal Enclosures - 2023 Catalog (English)
English
2024-07-15
Universal Enclosures - 2023 Catalog (English) This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Universal Enclosures - Quick Selection Guide (2024 EN)
English
2024-07-15
Universal Enclosures - Quick Selection Guide (2024 EN) This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
(Scegli il file)
UEMKCAT034EN_(web).pdf (15748 KB)
Universal Enclosures - Quick Selection Guide (2024 EN) : .pdf
Disclosure ambientale
UE_Spacial SF, Steel floor-standing enclosure
English
2024-07-15
(Scegli il file)
ENVPEP110923EN.pdf (601 KB)
UE_Spacial SF, Steel floor-standing enclosure : .pdf
Certificato
Certificato di Conformità IEC 61439 Spacial SFM
Italian
2023-03-17
(Scegli il file)
Certificate_Spacial_SFM_61439.pdf (211 KB)
Certificato di Conformità IEC 61439 Spacial SFM : .pdf
Test certificato IEC 62208 Spacial CRN - CRNG
Italian
2024-07-15
(Scegli il file)
Certificate_Spacial_CRN.pdf (455 KB)
Test certificato IEC 62208 Spacial CRN - CRNG : .pdf
Test certificato IEC 62208 Spacial S3D - S3HD - S3DM - VDM
Italian
2024-07-15
(Scegli il file)
Certificate_Spacial_S3D-S3HD-S3DM-VDM.pdf (500 KB)
Test certificato IEC 62208 Spacial S3D - S3HD - S3DM - VDM : .pdf
Dichiarazione di conformità
NSYLT8 Dichiarazione REACh
Italian
2024-07-06
NSYLT8 Dichiarazione REACh Chiave per inserto triangolare
(Scegli il file)
NSYLT8_REACH_DECLARATION_IT_it-IT.pdf (195 KB)
NSYLT8 Dichiarazione REACh : .PDF
NSYLT8 Dichiarazione RoHS Cina
Italian
2024-07-06
NSYLT8 Dichiarazione RoHS Cina Chiave per inserto triangolare
(Scegli il file)
NSYLT8_ROHS_CHINA_DECLARATION_IT_it-IT.pdf (195 KB)
NSYLT8 Dichiarazione RoHS Cina : .PDF
NSYLT8 Dichiarazione RoHS UE
Italian
2024-07-06
NSYLT8 Dichiarazione RoHS UE Chiave per inserto triangolare
(Scegli il file)
NSYLT8_ROHS_DECLARATION_IT_it-IT.pdf (195 KB)
NSYLT8 Dichiarazione RoHS UE : .PDF