This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
In exposed environments, particular attention must be paid to the choice of enclosures. Stainless steel is the solution to resist aggression in exposed environments. This guide will help the reader to select the optimum stainless-steel enclosure accordingly.
CAE
PanelSeT SFN & PrismaSeT HD complete range CAE package for EPLAN
SILENT
2024-07-15
PanelSeT SFN_NSYMP168_CAE package for EPLAN
English
2024-07-15
Spacial SM CAE package for EPLAN
SILENT
2024-07-15
Certificato
Test Certificato IEC 61439 Spacial SF, Spacial SFHD models 800 A, 1 250 A, I 600 A, 2500 A, 4000 A
Italian
2024-07-15
Test certificato IEC 62208 Spacial SM
Italian
2024-07-15
Disclosure ambientale
PEP-Metallic Mounting plate
English
2024-07-15
Dichiarazione di conformità
NSYMP168 Dichiarazione REACh
Italian
2024-07-10
NSYMP168 Dichiarazione REACh
Piastra interna per montaggio in lamiera HxL 1600x800 mm
NSYMP168 Dichiarazione RoHS Cina
Italian
2024-07-10
NSYMP168 Dichiarazione RoHS Cina
Piastra interna per montaggio in lamiera HxL 1600x800 mm
NSYMP168 Dichiarazione RoHS UE
Italian
2024-07-10
NSYMP168 Dichiarazione RoHS UE
Piastra interna per montaggio in lamiera HxL 1600x800 mm
Istruzioni
Spacial SF SM - Galvanised plain mounting plate
English,Spanish,French
2024-07-15
CAD
Spacial SF/SM - Mounting plate - H1600xW800 mm - 3D CAD