This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
In exposed environments, particular attention must be paid to the choice of enclosures. Stainless steel is the solution to resist aggression in exposed environments. This guide will help the reader to select the optimum stainless-steel enclosure accordingly.
Offer Marketing Illustration
Spacial S3X - Benefits - Marketing illustration
English
2024-06-19
Certificato
BVM_TAC_for SPACIAL_NSYS3X_RANGE
English
2024-06-19
DoC
Russian
2024-06-19
ЕАЭС_N_RU_Д-FR.PA01.B.80899_20
Russian
2024-06-19
Disclosure ambientale
SPACIAL S3X - Stainless Steel
English
2024-06-19
CAE
Spacial S3X CAE package for EPLAN
SILENT
2024-06-19
Dichiarazione di conformità
NSYS3X7525H Dichiarazione REACh
Italian
2024-06-26
NSYS3X7525H Dichiarazione REACh
Cassetta inox 316L 700X 500X 250
NSYS3X7525H Dichiarazione RoHS Cina
Italian
2024-06-26
NSYS3X7525H Dichiarazione RoHS Cina
Cassetta inox 316L 700X 500X 250
NSYS3X7525H Dichiarazione RoHS UE
Italian
2024-06-26
NSYS3X7525H Dichiarazione RoHS UE
Cassetta inox 316L 700X 500X 250
Specifiche per gare
Enclosure Specification - Spacial S3X 316L
English
2024-06-19
CAD
DXF Drawings for Encl. S3X 316L 700x500x250
SILENT
2024-06-19
Infraplus Small Office - S3X 304L 700x500x250 - 3D CAD