This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
Disclosure ambientale
UE_Spacial SF, Steel floor-standing enclosure
English
2024-07-15
Certificato
Test Certificato IEC 61439 Spacial SF, Spacial SFHD models 800 A, 1 250 A, I 600 A, 2500 A, 4000 A
Italian
2024-07-10
Test certificato IEC 62208 Spacial SM
Italian
2024-07-15
CAE
Spacial SM CAE package for EPLAN
SILENT
2024-07-15
Dichiarazione di conformità
NSYSDP6M Dichiarazione REACh
Italian
2024-07-10
NSYSDP6M Dichiarazione REACh
Tasca portaschemi in lamiera per porta L600
NSYSDP6M Dichiarazione RoHS Cina
Italian
2024-07-10
NSYSDP6M Dichiarazione RoHS Cina
Tasca portaschemi in lamiera per porta L600
NSYSDP6M Dichiarazione RoHS UE
Italian
2024-07-10
NSYSDP6M Dichiarazione RoHS UE
Tasca portaschemi in lamiera per porta L600
CAD
Spacial SM - Steel document pocket,door 600 - 3D CAD