This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Disclosure ambientale
UE_Spacial SF, Steel floor-standing enclosure
English
2024-06-15
Certificato
Test Certificato IEC 61439 Spacial SF, Spacial SFHD models 800 A, 1 250 A, I 600 A, 2500 A, 4000 A
Italian
2024-05-30
Istruzioni
Spacial SF (kit supply) and main accessories - Instruction sheet
English,Spanish,French
2024-06-15
Dichiarazione di conformità
NSYSFC85 Dichiarazione REACh
Italian
2024-07-03
NSYSFC85 Dichiarazione REACh
Kit base+tetto di Spacial SF 800x500
NSYSFC85 Dichiarazione RoHS Cina
Italian
2024-07-03
NSYSFC85 Dichiarazione RoHS Cina
Kit base+tetto di Spacial SF 800x500
NSYSFC85 Dichiarazione RoHS UE
Italian
2024-07-03
NSYSFC85 Dichiarazione RoHS UE
Kit base+tetto di Spacial SF 800x500
CAD
Spacial SF - Upper + lower frame SF 800x500 - 3D CAD