This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
Certificato
BVM_Certificate_Spacial-NSYSF-NSYSM ranges
English
2024-06-19
DoC
Russian
2024-06-19
TC_DEKRA_SPACIAL_SM
English
2024-06-19
TC_DEKRA_SPACIAL_SM
TC_DEKRA_SPACIAL_SM_ According to IEC62208
Test certificato IEC 62208 Spacial SM
Italian
2024-06-19
ЕАЭС_N_RU_Д-FR.PA01.B.80899_20
Russian
2024-06-19
Dichiarazione di conformità
Declaration of EU conformity for Spacial SM and Declaration of EU conformity for Spacial SM HF
English
2024-06-19
Disclosure ambientale
UE_Spacial SF, Steel floor-standing enclosure
English
2024-06-15
Dichiarazione di conformità
NSYSM20840 Dichiarazione REACh
Italian
2024-06-27
NSYSM20840 Dichiarazione REACh
Armadio Spacial SM porta piena senza piastra 2000x800x400 mm
NSYSM20840 Dichiarazione RoHS Cina
Italian
2024-06-27
NSYSM20840 Dichiarazione RoHS Cina
Armadio Spacial SM porta piena senza piastra 2000x800x400 mm
NSYSM20840 Dichiarazione RoHS UE
Italian
2024-06-27
NSYSM20840 Dichiarazione RoHS UE
Armadio Spacial SM porta piena senza piastra 2000x800x400 mm